IESNA:LM-63-2002
[TEST]P952127
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23569
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3240.9 3485.3 3747.7 4011.4 4213.5 4337.2 4412.5 4454.7 4501.4 4555.5
4625.1 4719.6 4847.1 4997.6 5180.4 5488.2 5953.3 6570.2 7331.9 8284.5
9533.2 10966.5 12492.4 13880.3 14719.2 14293.2 13440.7 12298.4 10926 9290.7
7221.9 5159.9 3377.1 1963.1 863.7 267.4 0
3240.9 3498.5 3793.9 4086.5 4302.3 4433.5 4495.5 4510.8 4520.9 4529.9
4544.3 4575.1 4631.6 4702.5 4819.3 5063.4 5491.3 6111.8 6920.1 7884
9038.3 10367.3 11900.4 13558 15219.9 15661.4 14724.8 13519.7 12254.4 10815
8799.5 6632.6 4616.2 2810.1 1313.3 418.5 0
3240.9 3511.8 3840.1 4161.5 4391.1 4529.6 4578.5 4566.9 4540.6 4504.2
4463.4 4430.5 4416.2 4407.5 4458.2 4638.5 5029.3 5653.4 6508.2 7483.3
8543.6 9768.2 11308.5 13235.5 15720.7 17029.5 16008.8 14740.9 13582.8 12339.5
10377.2 8105.5 5855.1 3657.3 1762.9 569.6 0
3240.9 3530.6 3885.9 4229 4470.3 4601.2 4623.4 4567.8 4481.5 4381.9
4277.6 4184.4 4113.2 4064.7 4101 4314 4787.9 5514.3 6446.9 7470.8
8545.7 9707.6 11072.3 12761.8 15132.4 16963.2 16262.9 14860.1 13636.1 12377.8
10518.9 8308.2 6107 3938.8 2002.3 703.2 0
3240.9 3549.4 3931.8 4296.5 4549.5 4672.6 4668.4 4568.5 4422.4 4259.5
4091.8 3938.4 3810.3 3722 3744 3989.4 4546.5 5375.3 6385.5 7458.4
8547.8 9647 10836.1 12288.2 14544.2 16896.8 16516.9 14979.1 13689.4 12415.9
10660.5 8510.9 6359 4220.3 2241.7 836.7 0
3240.9 3560.6 3956.7 4337.2 4597.5 4707.4 4669.6 4518.2 4311.2 4095.9
3893.2 3718.3 3581 3506.5 3594.3 3979.7 4716.9 5746.9 6980.8 8317.3
9654.7 10969.1 12307.6 13774 15950.3 18184.8 18153.7 16684.6 15214.6 13609.2
11588.9 9216.7 6892 4587.2 2543.1 987.5 0
3240.9 3571.8 3981.5 4377.9 4645.3 4742.3 4670.9 4467.8 4200 3932.4
3694.6 3498.1 3351.6 3290.9 3444.6 3970 4887.3 6118.5 7576.3 9175.9
10761.5 12291.2 13779 15259.8 17356.3 19473 19790.8 18390 16739.7 14802.5
12517.3 9922.4 7424.8 4954.1 2844.5 1138.2 0
3240.9 3577.3 3996.6 4399.9 4666.7 4754 4658.4 4421.7 4119.1 3831.2
3588.2 3393.4 3254.5 3214.7 3426.9 4051.3 5085 6478.2 8167.3 10041.1
11903.6 13704.2 15463.5 17167.8 19399.1 21416.6 21675.4 20282.7 18368.5 16022.4
13376 10531.4 7744.7 5087.5 2920.2 1144.7 0
3240.9 3582.9 4011.8 4421.8 4687.9 4765.7 4646 4375.4 4038.1 3729.9
3482 3288.8 3157.4 3138.3 3409.1 4132.6 5282.8 6837.8 8758.4 10906.2
13045.6 15117.1 17148 19075.7 21441.9 23360 23559.9 22175.4 19997.2 17242.2
14234.8 11140.6 8064.4 5220.8 2995.9 1151 0
3240.9 3580.5 4023.2 4432.4 4696 4766.9 4631.3 4342.8 3988.4 3675
3430 3239.7 3111.6 3105.4 3406.3 4174.9 5381.3 7049 9117.2 11414.2
13736.1 15944.8 18132.4 20296.3 22761.2 24579.4 24598.1 22988.8 20449.3 17287.9
14004.7 10745.1 7428.3 4720.9 2595.5 966.3 0
3240.9 3582.9 4011.8 4421.8 4687.9 4765.7 4646 4375.4 4038.1 3729.9
3482 3288.8 3157.4 3138.3 3409.1 4132.6 5282.8 6837.8 8758.4 10906.2
13045.6 15117.1 17148 19075.7 21441.9 23360 23559.9 22175.4 19997.2 17242.2
14234.8 11140.6 8064.4 5220.8 2995.9 1151 0
3240.9 3577.3 3996.6 4399.9 4666.7 4754 4658.4 4421.7 4119.1 3831.2
3588.2 3393.4 3254.5 3214.7 3426.9 4051.3 5085 6478.2 8167.3 10041.1
11903.6 13704.2 15463.5 17167.8 19399.1 21416.6 21675.4 20282.7 18368.5 16022.4
13376 10531.4 7744.7 5087.5 2920.2 1144.7 0
3240.9 3571.8 3981.5 4377.9 4645.3 4742.3 4670.9 4467.8 4200 3932.4
3694.6 3498.1 3351.6 3290.9 3444.6 3970 4887.3 6118.5 7576.3 9175.9
10761.5 12291.2 13779 15259.8 17356.3 19473 19790.8 18390 16739.7 14802.5
12517.3 9922.4 7424.8 4954.1 2844.5 1138.2 0
3240.9 3560.6 3956.7 4337.2 4597.5 4707.4 4669.6 4518.2 4311.2 4095.9
3893.2 3718.3 3581 3506.5 3594.3 3979.7 4716.9 5746.9 6980.8 8317.3
9654.7 10969.1 12307.6 13774 15950.3 18184.8 18153.7 16684.6 15214.6 13609.2
11588.9 9216.7 6892 4587.2 2543.1 987.5 0
3240.9 3549.4 3931.8 4296.5 4549.5 4672.6 4668.4 4568.5 4422.4 4259.5
4091.8 3938.4 3810.3 3722 3744 3989.4 4546.5 5375.3 6385.5 7458.4
8547.8 9647 10836.1 12288.2 14544.2 16896.8 16516.9 14979.1 13689.4 12415.9
10660.5 8510.9 6359 4220.3 2241.7 836.7 0
3240.9 3530.6 3885.9 4229 4470.3 4601.2 4623.4 4567.8 4481.5 4381.9
4277.6 4184.4 4113.2 4064.7 4101 4314 4787.9 5514.3 6446.9 7470.8
8545.7 9707.6 11072.3 12761.8 15132.4 16963.2 16262.9 14860.1 13636.1 12377.8
10518.9 8308.2 6107 3938.8 2002.3 703.2 0
3240.9 3511.8 3840.1 4161.5 4391.1 4529.6 4578.5 4566.9 4540.6 4504.2
4463.4 4430.5 4416.2 4407.5 4458.2 4638.5 5029.3 5653.4 6508.2 7483.3
8543.6 9768.2 11308.5 13235.5 15720.7 17029.5 16008.8 14740.9 13582.8 12339.5
10377.2 8105.5 5855.1 3657.3 1762.9 569.6 0
3240.9 3498.5 3793.9 4086.5 4302.3 4433.5 4495.5 4510.8 4520.9 4529.9
4544.3 4575.1 4631.6 4702.5 4819.3 5063.4 5491.3 6111.8 6920.1 7884
9038.3 10367.3 11900.4 13558 15219.9 15661.4 14724.8 13519.7 12254.4 10815
8799.5 6632.6 4616.2 2810.1 1313.3 418.5 0
3240.9 3485.3 3747.7 4011.4 4213.5 4337.2 4412.5 4454.7 4501.4 4555.5
4625.1 4719.6 4847.1 4997.6 5180.4 5488.2 5953.3 6570.2 7331.9 8284.5
9533.2 10966.5 12492.4 13880.3 14719.2 14293.2 13440.7 12298.4 10926 9290.7
7221.9 5159.9 3377.1 1963.1 863.7 267.4 0
3240.9 3458.6 3688.7 3913.9 4090.2 4201.8 4271.3 4311.6 4352.6 4403.5
4476.1 4577.6 4709.8 4861.7 5050.3 5322.3 5711.6 6221.2 6861.2 7622.1
8534.4 9492.7 10342.4 10944.6 11095.1 10461.4 9564.9 8498 7333.8 6071.7
4625 3237.1 2085.6 1207.1 543 177.8 0
3240.9 3431.8 3629.6 3816.5 3967 4066.5 4130.1 4168.5 4203.8 4251.4
4327.3 4435.5 4572.6 4725.9 4920.1 5156.4 5469.8 5872.2 6390.5 6959.4
7535.5 8019 8192.5 8008.8 7470.8 6629.6 5689.1 4697.5 3741.5 2852.9
2028.1 1314.3 794.1 451.2 222.4 88.3 0
3240.9 3403.4 3570.6 3726.5 3848 3931.7 3983.9 4008.9 4028.4 4054.8
4102.5 4177.2 4273.8 4374.6 4489.6 4618.3 4781.7 4995.5 5276.8 5576.5
5854.6 6035.2 5995.4 5715.3 5194.1 4489.3 3770.2 3065.8 2413.9 1845.4
1339.4 907.6 584.8 359.7 192.3 79.7 0
3240.9 3375 3511.8 3636.4 3729.1 3796.9 3837.6 3849.3 3853.1 3858
3877.7 3918.7 3974.9 4023.4 4059 4080.2 4093.5 4118.7 4163.1 4193.6
4173.7 4051.2 3798.1 3421.9 2917.3 2349 1851.5 1434.2 1086.3 838
650.7 500.9 375.6 268.4 162.3 71.1 0
3240.9 3346.4 3452.5 3548.7 3622.6 3671.2 3693 3681.4 3649.6 3610.6
3572 3546.3 3534.2 3519.3 3491.2 3443 3376.7 3308.3 3244.8 3192.3
3135.1 3038.5 2878.3 2652.4 2359.2 2008.2 1692.5 1389 1099.3 876.9
686 524.9 385.5 270.1 161.4 70.3 0
3240.9 3317.8 3393.3 3461.1 3516 3545.6 3548.4 3513.5 3446.1 3363.1
3266.4 3173.8 3093.2 3014.8 2923.6 2805.9 2660.2 2498.2 2326.6 2191.1
2096.5 2025.9 1958.5 1882.9 1801 1667.5 1533.4 1343.8 1112.1 915.9
721.3 549.1 395.5 272.1 160.4 69.4 0
3240.9 3290.4 3337.9 3383.8 3424.8 3442.3 3428.7 3369.7 3267.8 3148.3
3014.8 2892.8 2790.9 2702.9 2616.5 2514.8 2393.4 2259.5 2117.2 2004.6
1929.9 1880.6 1844.9 1802.7 1738 1625.6 1513.6 1354.8 1163.3 988.6
802.6 628 462.4 321.4 196.5 84.1 0
3240.9 3263.1 3282.6 3306.6 3333.2 3338.9 3309.1 3225.8 3089.5 2933.5
2763.4 2611.9 2488.5 2390.9 2309.4 2223.6 2126.6 2020.7 1907.8 1818.2
1763.2 1735.5 1731.4 1722.4 1674.9 1583.8 1493.9 1365.8 1214.4 1061.1
884 707 529.2 370.6 232.6 98.9 0
3240.9 3236.6 3230.4 3235.3 3245.3 3246.5 3206.7 3105.4 2949.3 2774
2599.8 2463 2363.5 2290.2 2225.5 2150.3 2060.1 1959.4 1845.6 1738
1657.8 1614.3 1618.6 1623 1609.3 1575.7 1494.9 1363 1214.4 1073.3
940.2 799.7 639.9 465.1 302.8 128.1 0
3240.9 3207.1 3178.8 3168.6 3173.5 3179.8 3153.3 3072.4 2940.6 2791
2645.9 2519 2407.4 2309.7 2217.4 2120.7 2014.7 1902.2 1790.2 1690.4
1602.4 1536.9 1502.1 1481.2 1461.5 1438.6 1390.4 1304.3 1195.1 1073.5
935.5 797.2 639.5 470.3 309.7 136.8 0
3240.9 3183.2 3133.7 3108.6 3110.4 3128 3128.5 3081.5 2982.9 2853.5
2718 2588.6 2462.7 2342.4 2226.4 2110.7 1992.2 1872.3 1761.1 1666
1580.8 1515.5 1468.2 1431.9 1397.7 1358.8 1305.6 1233.7 1144.9 1039.1
909 775.9 621.7 461.6 300.3 133.1 0
3240.9 3159.5 3088.6 3048.8 3047.2 3076.5 3103.9 3090.5 3025.2 2916.1
2790.1 2658.3 2518.1 2375.1 2235.5 2100.8 1969.7 1842.5 1732.1 1641.6
1559.3 1494.2 1434.5 1382.7 1333.8 1279.1 1220.6 1163.1 1094.7 1004.6
882.4 754.6 603.8 452.9 291 129.3 0
3240.9 3138 3050.8 2999.1 2997.4 3043.4 3108.4 3144.7 3119.3 3023.6
2886.8 2737.8 2584 2427.7 2275.6 2129.6 1990.5 1859.4 1746.3 1655
1580.2 1525.7 1479.2 1430.7 1376 1305.8 1231 1159.8 1083.5 988.2
866.7 738.7 590.5 443.5 280.4 127.3 0
3240.9 3116.6 3013.1 2949.3 2947.7 3010.6 3112.8 3198.9 3213.6 3131.3
2983.5 2817.1 2650 2480.5 2315.7 2158.3 2011.2 1876.4 1760.8 1668.4
1601.2 1557 1523.7 1478.7 1418 1332.6 1241.2 1156.6 1072.3 971.9
850.9 722.8 577.1 434 269.9 125.4 0
3240.9 3097.8 2979.8 2907.4 2902.5 2975 3103.6 3227.8 3273.9 3209.7
3060.7 2879 2701.3 2529.7 2364.4 2207 2058.2 1920.9 1803 1709.8
1640.2 1592.9 1562.3 1524 1470 1393.1 1306.1 1216.5 1125 1013.4
881.7 747.9 597.9 432.3 260.9 125 0
3240.9 3079 2946.4 2865.4 2857.3 2939.7 3094.4 3256.5 3334.2 3288.2
3138 2941 2752.8 2579.1 2413.3 2255.7 2105.2 1965.6 1845.3 1751.1
1679.2 1628.6 1600.8 1569.2 1522 1453.8 1371.1 1276.6 1177.7 1054.9
912.6 772.9 618.7 430.6 251.8 124.6 0
3240.9 3060.1 2916.2 2828.3 2815.6 2896.6 3057 3226.3 3320.3 3296.7
3166.8 2973.1 2778.9 2608 2448.1 2298.8 2154.7 2019.1 1900.8 1805.8
1728.2 1674.2 1640.9 1608.8 1562.1 1496.7 1412.2 1315.5 1211.3 1085.2
940.1 796.6 638.6 423.6 232.6 109.9 0
3240.9 3041.3 2885.9 2791.4 2774 2853.5 3019.6 3196.2 3306.2 3305
3195.5 3005.3 2805 2637.2 2482.9 2341.8 2204.4 2072.5 1956.3 1860.5
1777.2 1720 1680.8 1648.5 1602.4 1539.6 1453.2 1354.3 1244.9 1115.6
967.6 820.2 658.5 416.6 213.3 95.1 0
3240.9 3026.8 2862.6 2763.6 2740.9 2811.3 2959.4 3116.5 3215.1 3217.9
3124.2 2954.4 2766.4 2601.6 2457.6 2330.1 2207.2 2086.8 1976.8 1884.1
1807.5 1755.9 1718.8 1686.9 1641 1575 1484.3 1381.2 1269.1 1139.3
989.2 842.9 675.8 453.4 247.7 109.6 0
3240.9 3012.1 2839.2 2736 2707.7 2769 2899.2 3036.7 3124 3130.9
3052.9 2903.7 2727.6 2565.9 2432.3 2318.4 2210 2101.1 1997.3 1907.8
1837.9 1791.8 1757 1725.2 1679.5 1610.3 1515.4 1408.1 1293.4 1163.1
1010.8 865.6 693 490.2 282.3 124.1 0
3240.9 3000.3 2823 2716.6 2686 2741 2856.7 2974.1 3047.2 3051.8
2982.5 2849.1 2688.5 2534.7 2403.5 2291.9 2187.4 2082.1 1980.1 1895.8
1837.1 1798.3 1766 1734.3 1689.5 1619.8 1525.2 1417.6 1302.6 1174
1022.3 876.3 707.1 514.4 312.2 136.2 0
3240.9 2988.5 2806.7 2697.2 2664.1 2713 2814.1 2911.4 2970.4 2972.6
2912.4 2794.5 2649.2 2503.5 2374.7 2265.3 2164.9 2063.2 1963.1 1883.9
1836.6 1804.8 1774.9 1743.3 1699.4 1629.4 1534.9 1427.1 1311.8 1184.9
1033.7 887 721.3 538.5 342 148.2 0
3240.9 2979.3 2795.1 2683.9 2651.6 2699 2794.6 2882.5 2933.5 2933.6
2878.5 2771.8 2637.6 2495.9 2363.2 2244.3 2134.3 2025.3 1919.7 1845.3
1805.8 1779.7 1753 1721.2 1677.8 1609.9 1516.1 1409.8 1297.7 1173.3
1028 879 717.8 537 339.5 145.3 0
3240.9 2970.1 2783.5 2670.7 2639 2685 2775.2 2853.5 2896.5 2894.6
2844.8 2749.1 2626 2488.3 2351.7 2223.4 2104 1987.3 1876.4 1806.8
1774.9 1754.5 1731.2 1699.1 1656.3 1590.4 1497.3 1392.6 1283.7 1161.6
1022.3 870.8 714.5 535.4 337 142 0
3240.9 2961.6 2774.7 2662.8 2632.3 2679.3 2767.7 2844.1 2884.6 2881.5
2832.5 2743.5 2626 2489.3 2349.2 2212.3 2083.4 1957.4 1841.2 1774.2
1744.8 1727.5 1707.5 1675.7 1632.2 1565 1472.7 1369.8 1261.8 1140.7
1004.7 853.1 690.7 515.4 321.4 134.1 0
3240.9 2953 2765.9 2654.9 2625.6 2673.6 2760.3 2834.5 2872.8 2868.5
2820.3 2737.9 2626 2490.4 2346.8 2201.3 2063 1927.4 1806 1741.7
1714.7 1700.7 1683.9 1652.2 1608 1539.6 1448.2 1346.9 1239.9 1119.9
987.2 835.5 666.8 495.2 305.7 125.9 0
3240.9 2942.5 2757.2 2649 2622.8 2672.6 2759.6 2833 2869.1 2862.9
2813.1 2736 2627.8 2492.3 2345.5 2195 2050.8 1907.8 1783.4 1720
1693.8 1681.4 1666.5 1634.2 1589.4 1517.2 1428.9 1329.5 1220 1100.6
968.8 820.8 639.2 477.6 289.8 118.1 0
3240.9 2953 2765.9 2654.9 2625.6 2673.6 2760.3 2834.5 2872.8 2868.5
2820.3 2737.9 2626 2490.4 2346.8 2201.3 2063 1927.4 1806 1741.7
1714.7 1700.7 1683.9 1652.2 1608 1539.6 1448.2 1346.9 1239.9 1119.9
987.2 835.5 666.8 495.2 305.7 125.9 0
3240.9 2961.6 2774.7 2662.8 2632.3 2679.3 2767.7 2844.1 2884.6 2881.5
2832.5 2743.5 2626 2489.3 2349.2 2212.3 2083.4 1957.4 1841.2 1774.2
1744.8 1727.5 1707.5 1675.7 1632.2 1565 1472.7 1369.8 1261.8 1140.7
1004.7 853.1 690.7 515.4 321.4 134.1 0
3240.9 2970.1 2783.5 2670.7 2639 2685 2775.2 2853.5 2896.5 2894.6
2844.8 2749.1 2626 2488.3 2351.7 2223.4 2104 1987.3 1876.4 1806.8
1774.9 1754.5 1731.2 1699.1 1656.3 1590.4 1497.3 1392.6 1283.7 1161.6
1022.3 870.8 714.5 535.4 337 142 0
3240.9 2979.3 2795.1 2683.9 2651.6 2699 2794.6 2882.5 2933.5 2933.6
2878.5 2771.8 2637.6 2495.9 2363.2 2244.3 2134.3 2025.3 1919.7 1845.3
1805.8 1779.7 1753 1721.2 1677.8 1609.9 1516.1 1409.8 1297.7 1173.3
1028 879 717.8 537 339.5 145.3 0
3240.9 2988.5 2806.7 2697.2 2664.1 2713 2814.1 2911.4 2970.4 2972.6
2912.4 2794.5 2649.2 2503.5 2374.7 2265.3 2164.9 2063.2 1963.1 1883.9
1836.6 1804.8 1774.9 1743.3 1699.4 1629.4 1534.9 1427.1 1311.8 1184.9
1033.7 887 721.3 538.5 342 148.2 0
3240.9 3000.3 2823 2716.6 2686 2741 2856.7 2974.1 3047.2 3051.8
2982.5 2849.1 2688.5 2534.7 2403.5 2291.9 2187.4 2082.1 1980.1 1895.8
1837.1 1798.3 1766 1734.3 1689.5 1619.8 1525.2 1417.6 1302.6 1174
1022.3 876.3 707.1 514.4 312.2 136.2 0
3240.9 3012.1 2839.2 2736 2707.7 2769 2899.2 3036.7 3124 3130.9
3052.9 2903.7 2727.6 2565.9 2432.3 2318.4 2210 2101.1 1997.3 1907.8
1837.9 1791.8 1757 1725.2 1679.5 1610.3 1515.4 1408.1 1293.4 1163.1
1010.8 865.6 693 490.2 282.3 124.1 0
3240.9 3026.8 2862.6 2763.6 2740.9 2811.3 2959.4 3116.5 3215.1 3217.9
3124.2 2954.4 2766.4 2601.6 2457.6 2330.1 2207.2 2086.8 1976.8 1884.1
1807.5 1755.9 1718.8 1686.9 1641 1575 1484.3 1381.2 1269.1 1139.3
989.2 842.9 675.8 453.4 247.7 109.6 0
3240.9 3041.3 2885.9 2791.4 2774 2853.5 3019.6 3196.2 3306.2 3305
3195.5 3005.3 2805 2637.2 2482.9 2341.8 2204.4 2072.5 1956.3 1860.5
1777.2 1720 1680.8 1648.5 1602.4 1539.6 1453.2 1354.3 1244.9 1115.6
967.6 820.2 658.5 416.6 213.3 95.1 0
3240.9 3060.1 2916.2 2828.3 2815.6 2896.6 3057 3226.3 3320.3 3296.7
3166.8 2973.1 2778.9 2608 2448.1 2298.8 2154.7 2019.1 1900.8 1805.8
1728.2 1674.2 1640.9 1608.8 1562.1 1496.7 1412.2 1315.5 1211.3 1085.2
940.1 796.6 638.6 423.6 232.6 109.9 0
3240.9 3079 2946.4 2865.4 2857.3 2939.7 3094.4 3256.5 3334.2 3288.2
3138 2941 2752.8 2579.1 2413.3 2255.7 2105.2 1965.6 1845.3 1751.1
1679.2 1628.6 1600.8 1569.2 1522 1453.8 1371.1 1276.6 1177.7 1054.9
912.6 772.9 618.7 430.6 251.8 124.6 0
3240.9 3097.8 2979.8 2907.4 2902.5 2975 3103.6 3227.8 3273.9 3209.7
3060.7 2879 2701.3 2529.7 2364.4 2207 2058.2 1920.9 1803 1709.8
1640.2 1592.9 1562.3 1524 1470 1393.1 1306.1 1216.5 1125 1013.4
881.7 747.9 597.9 432.3 260.9 125 0
3240.9 3116.6 3013.1 2949.3 2947.7 3010.6 3112.8 3198.9 3213.6 3131.3
2983.5 2817.1 2650 2480.5 2315.7 2158.3 2011.2 1876.4 1760.8 1668.4
1601.2 1557 1523.7 1478.7 1418 1332.6 1241.2 1156.6 1072.3 971.9
850.9 722.8 577.1 434 269.9 125.4 0
3240.9 3138 3050.8 2999.1 2997.4 3043.4 3108.4 3144.7 3119.3 3023.6
2886.8 2737.8 2584 2427.7 2275.6 2129.6 1990.5 1859.4 1746.3 1655
1580.2 1525.7 1479.2 1430.7 1376 1305.8 1231 1159.8 1083.5 988.2
866.7 738.7 590.5 443.5 280.4 127.3 0
3240.9 3159.5 3088.6 3048.8 3047.2 3076.5 3103.9 3090.5 3025.2 2916.1
2790.1 2658.3 2518.1 2375.1 2235.5 2100.8 1969.7 1842.5 1732.1 1641.6
1559.3 1494.2 1434.5 1382.7 1333.8 1279.1 1220.6 1163.1 1094.7 1004.6
882.4 754.6 603.8 452.9 291 129.3 0
3240.9 3183.2 3133.7 3108.6 3110.4 3128 3128.5 3081.5 2982.9 2853.5
2718 2588.6 2462.7 2342.4 2226.4 2110.7 1992.2 1872.3 1761.1 1666
1580.8 1515.5 1468.2 1431.9 1397.7 1358.8 1305.6 1233.7 1144.9 1039.1
909 775.9 621.7 461.6 300.3 133.1 0
3240.9 3207.1 3178.8 3168.6 3173.5 3179.8 3153.3 3072.4 2940.6 2791
2645.9 2519 2407.4 2309.7 2217.4 2120.7 2014.7 1902.2 1790.2 1690.4
1602.4 1536.9 1502.1 1481.2 1461.5 1438.6 1390.4 1304.3 1195.1 1073.5
935.5 797.2 639.5 470.3 309.7 136.8 0
3240.9 3236.6 3230.4 3235.3 3245.3 3246.5 3206.7 3105.4 2949.3 2774
2599.8 2463 2363.5 2290.2 2225.5 2150.3 2060.1 1959.4 1845.6 1738
1657.8 1614.3 1618.6 1623 1609.3 1575.7 1494.9 1363 1214.4 1073.3
940.2 799.7 639.9 465.1 302.8 128.1 0
3240.9 3263.1 3282.6 3306.6 3333.2 3338.9 3309.1 3225.8 3089.5 2933.5
2763.4 2611.9 2488.5 2390.9 2309.4 2223.6 2126.6 2020.7 1907.8 1818.2
1763.2 1735.5 1731.4 1722.4 1674.9 1583.8 1493.9 1365.8 1214.4 1061.1
884 707 529.2 370.6 232.6 98.9 0
3240.9 3290.4 3337.9 3383.8 3424.8 3442.3 3428.7 3369.7 3267.8 3148.3
3014.8 2892.8 2790.9 2702.9 2616.5 2514.8 2393.4 2259.5 2117.2 2004.6
1929.9 1880.6 1844.9 1802.7 1738 1625.6 1513.6 1354.8 1163.3 988.6
802.6 628 462.4 321.4 196.5 84.1 0
3240.9 3317.8 3393.3 3461.1 3516 3545.6 3548.4 3513.5 3446.1 3363.1
3266.4 3173.8 3093.2 3014.8 2923.6 2805.9 2660.2 2498.2 2326.6 2191.1
2096.5 2025.9 1958.5 1882.9 1801 1667.5 1533.4 1343.8 1112.1 915.9
721.3 549.1 395.5 272.1 160.4 69.4 0
3240.9 3346.4 3452.5 3548.7 3622.6 3671.2 3693 3681.4 3649.6 3610.6
3572 3546.3 3534.2 3519.3 3491.2 3443 3376.7 3308.3 3244.8 3192.3
3135.1 3038.5 2878.3 2652.4 2359.2 2008.2 1692.5 1389 1099.3 876.9
686 524.9 385.5 270.1 161.4 70.3 0
3240.9 3375 3511.8 3636.4 3729.1 3796.9 3837.6 3849.3 3853.1 3858
3877.7 3918.7 3974.9 4023.4 4059 4080.2 4093.5 4118.7 4163.1 4193.6
4173.7 4051.2 3798.1 3421.9 2917.3 2349 1851.5 1434.2 1086.3 838
650.7 500.9 375.6 268.4 162.3 71.1 0
3240.9 3403.4 3570.6 3726.5 3848 3931.7 3983.9 4008.9 4028.4 4054.8
4102.5 4177.2 4273.8 4374.6 4489.6 4618.3 4781.7 4995.5 5276.8 5576.5
5854.6 6035.2 5995.4 5715.3 5194.1 4489.3 3770.2 3065.8 2413.9 1845.4
1339.4 907.6 584.8 359.7 192.3 79.7 0
3240.9 3431.8 3629.6 3816.5 3967 4066.5 4130.1 4168.5 4203.8 4251.4
4327.3 4435.5 4572.6 4725.9 4920.1 5156.4 5469.8 5872.2 6390.5 6959.4
7535.5 8019 8192.5 8008.8 7470.8 6629.6 5689.1 4697.5 3741.5 2852.9
2028.1 1314.3 794.1 451.2 222.4 88.3 0
3240.9 3458.6 3688.7 3913.9 4090.2 4201.8 4271.3 4311.6 4352.6 4403.5
4476.1 4577.6 4709.8 4861.7 5050.3 5322.3 5711.6 6221.2 6861.2 7622.1
8534.4 9492.7 10342.4 10944.6 11095.1 10461.4 9564.9 8498 7333.8 6071.7
4625 3237.1 2085.6 1207.1 543 177.8 0
3240.9 3485.3 3747.7 4011.4 4213.5 4337.2 4412.5 4454.7 4501.4 4555.5
4625.1 4719.6 4847.1 4997.6 5180.4 5488.2 5953.3 6570.2 7331.9 8284.5
9533.2 10966.5 12492.4 13880.3 14719.2 14293.2 13440.7 12298.4 10926 9290.7
7221.9 5159.9 3377.1 1963.1 863.7 267.4 0
